??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Výběr CAD modelu
4210.C25 Single-Acting Ball Lock Pins, with Button-Handle
HELP_VARIABLE
Company
Halder
Description
EH 4210. - Ball Lock Pins with Button Handle single acting - comply with NAS / MS17984
Bill of material
4210.C25 Single-Acting Ball Lock Pins, with Button-Handle
BESTNR
Ref. No.
4210.C25
A
Nominal diameter
5/16 Inch
L
clamping length
2.5 Inch
B
±.005
.375 Inch
C
+.000/-.040
.330 Inch
D
min./max.
0.25 - 0.31 Inch
E
min./max.
0.41 - 0.49 Inch
F
min./max.
0.81 - 1.135 Inch
G
max.
.930 Inch
H
min.
.480 Inch
AB
Recommended locating bore min./max.
0.3125 - 0.3165 Inch
SZ
shearing resistance, double, min.
14400 lbs
GW
Weight
41 g
Embedded user actions